SLVSJD7 February 1997 – July 2025 TLE2021 , TLE2021A , TLE2021M , TLE2022 , TLE2022A , TLE2022AM , TLE2022M , TLE2024 , TLE2024A , TLE2024B , TLE2024BM
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DC SPECS | |||||||
| VIO | Input offset voltage | TLE2024C RS = 50Ω |
±1000 | µV | |||
| TA = 0°C to 70°C | ±1200 | ||||||
| TLE2024AC RS = 50Ω |
±750 | ||||||
| TA = 0°C to 70°C | ±950 | ||||||
| TLE2024I RS = 50Ω |
±1000 | ||||||
| TA = –40°C to +85°C | ±1200 | ||||||
| TLE2024AAI RS = 50Ω |
±750 | ||||||
| TA = –40°C to +85°C | ±950 | ||||||
| TLE2024BM RS = 50Ω |
±500 | ||||||
| TA = –55°C to +125°C | ±700 | ||||||
| dVIO/dT | Input offset voltage drift | TLE2024C,TLE2024AC RS = 50Ω, TA = 0°C to 70°C |
±2 | µV/°C | |||
| TLE2024I,TLE2024AI RS = 50Ω, TA = –40C to +85°C |
±2 | ||||||
| TLE2024BM RS = 50Ω, TA = –55°C to +125°C |
±2 | ||||||
| IIB | Input bias current | TLE2024C RS = 50Ω |
50 | 70 | nA | ||
| TA = 0°C to 70°C | 90 | ||||||
| TLE2024AC RS = 50Ω |
45 | 70 | |||||
| TA = 0°C to 70°C | 90 | ||||||
| TLE2024I RS = 50Ω |
50 | 70 | |||||
| TA = –40C to +85°C | 90 | ||||||
| TLE2024AI RS = 50Ω |
45 | 70 | |||||
| TA = –40°C to +85°C | 90 | ||||||
| TLE2024BM RS = 50Ω |
40 | 70 | |||||
| TA = –55°C to +125°C | 90 | ||||||
| IIO | Input offset current | TLE2024C RS = 50Ω |
0.6 | 6 | nA | ||
| TA = 0°C to 70°C | 10 | ||||||
| TLE2024AC RS = 50Ω |
0.5 | 6 | |||||
| TA = 0°C to 70°C | 10 | ||||||
| TLE2024I RS = 50Ω |
0.6 | 6 | |||||
| TA = –40°C to +85°C | 10 | ||||||
| TLE2024AI RS = 50Ω |
0.5 | 6 | |||||
| TA = –40°C to +85°C | 10 | ||||||
| TLE2024BM RS = 50Ω |
0.4 | 6 | |||||
| TA = –55°C to +125°C | 10 | ||||||
| PSRR | Power-supply rejection ratio | TLE2024C VCC± = ±2.5V to ±15V |
98 | 112 | dB | ||
| TA = 0°C to 70°C | 93 | ||||||
| TLE2024AC VCC± = ±2.5V to ±15V |
100 | 115 | |||||
| TA = 0°C to 70°C | 95 | ||||||
| TLE2024I VCC± = ±2.5V to ±15V |
98 | 112 | |||||
| TA = –40°C to +85°C | 93 | ||||||
| TLE2024AI VCC± = ±2.5V to ±15V |
100 | 115 | |||||
| TA = –40°C to +85°C | 95 | ||||||
| TLE2024BM VCC± = ±2.5V to ±15V |
103 | 108 | |||||
| TA = –55°C to +125°C | 98 | ||||||
| AV | Large signal voltage gain | TLE2024C RL = 10kΩ, VO = ±10V |
0.4 | 2 | V/µV | ||
| TA = 0°C to 70°C | 0.4 | ||||||
| TLE2024AC RL = 10kΩ, VO = ±10V |
0.8 | 4 | |||||
| TA = 0°C to 70°C | 0.8 | ||||||
| TLE2024I RL = 10kΩ, VO = ±10V |
0.4 | 2 | |||||
| TA = –40°C to +85°C | 0.4 | ||||||
| TLE2024AI RL = 10kΩ, VO = ±10V |
0.8 | 4 | |||||
| TA = –40°C to +85°C | 0.8 | ||||||
| TLE2024BM RL = 10kΩ, VO = ±10V |
1 | 7 | |||||
| TA = –55°C to +125°C | 1 | ||||||
| VICR | Common-mode input voltage range | TLE2024C, TLE2024AC To positive rail, RS = 50Ω |
13.5 | 14 | V | ||
| TA = 0°C to 70°C | 13.5 | ||||||
| TLE2024C, TLE2024AC To negative rail, RS = 50Ω |
–15 | –15.3 | |||||
| TA = 0°C to 70°C | –15 | ||||||
| TLE2024I, TLE2024AI To positive rail, RS = 50Ω |
13.5 | 14 | |||||
| TA = –40°C to +85°C | 13.2 | ||||||
| TLE2024I, TLE2024AI To negative rail, RS = 50Ω |
–15 | –15.3 | |||||
| TA = –40°C to +85°C | –15 | ||||||
| TLE2024BM To positive rail, RS = 50Ω |
13.5 | 14 | |||||
| TA = –55°C to +125°C | 13.2 | ||||||
| TLE2024BM To negative rail, RS = 50Ω |
–15 | –15.3 | |||||
| TA = –55°C to +125°C | –15 | ||||||
| CMRR | Common-mode rejection ratio | TLE2024C VIC =VICRmin |
92 | 102 | dB | ||
| TA = 0°C to 70°C | 88 | ||||||
| TLE2024AC VIC =VICRmin |
94 | 105 | |||||
| TA = 0°C to 70°C | 90 | ||||||
| TLE2024I VIC =VICRmin |
92 | 102 | |||||
| TA = –40°C to +85°C | 88 | ||||||
| TLE2024AI VIC =VICRmin |
94 | 105 | |||||
| TA = –40°C to +85°C | 90 | ||||||
| TLE2024BM VIC =VICRmin |
97 | 108 | |||||
| TA = –55°C to +125°C | 93 | ||||||
| VO | Voltage output swing | TLE2024C RL = 10kΩ |
Positive | 13.8 | 14.1 | V | |
| Positive, TA = 0°C to 70°C | 13.7 | ||||||
| Negative | –13.7 | –14.1 | |||||
| Negative, TA = 0°C to 70°C | –13.6 | ||||||
| TLE2024AC RL = 10kΩ |
Positive | 13.9 | 14.2 | ||||
| Positive, TA = 0°C to 70°C | 13.8 | ||||||
| Negative | –13.7 | –14.1 | |||||
| Negative, TA = 0°C to 70°C | –13.6 | ||||||
| TLE2024I RL = 10kΩ |
Positive | 13.8 | 14.1 | ||||
| Positive, TA = –40°C to +85°C | 13.7 | ||||||
| Negative | –13.7 | –14.1 | |||||
| Negative, TA = –40°C to +85°C | –13.6 | ||||||
| TLE2024AI RL = 10kΩ |
Positive | 13.9 | 14.2 | ||||
| Positive, TA = –40°C to +85°C | 13.7 | ||||||
| Negative | –13.7 | –14.1 | |||||
| Negative, TA = –40°C to +85°C | –13.6 | ||||||
| TLE2024BM RL = 10kΩ |
Positive | 14 | 14.3 | ||||
| Positive, TA = –55°C to +125°C | 13.8 | ||||||
| Negative | –13.7 | –14.1 | |||||
| Negative, TA = –55°C to +125°C | –13.6 | ||||||
| ICC | Supply current | TLE2024C, TLE2024AC | 1050 | 1400 | µA | ||
| TA = 0°C to 70°C | 1400 | ||||||
| TLE2024I, TLE2024AI | 1050 | 1400 | |||||
| TA = –40°C to +85°C | 1400 | ||||||
| TLE2024BM | 1050 | 1400 | |||||
| TA = –55°C to +125°C | 1400 | ||||||
| AC SPECS | |||||||
| SR | Slew rate | VO = ±10V, G = 1 | 0.7 | V/µs | |||
| eN | Input voltage noise density | f = 10Hz | TLE2024xC, TLE2024xI | 19 | 50 | nV/√Hz | |
| TLE2024BM | 19 | ||||||
| f = 1kHz | TLE2024xC, TLE2024I | 15 | 30 | ||||
| TLE2024BM | 15 | ||||||
| Input voltage noise | f = 0.1Hz to 1Hz | 0.16 | µV | ||||
| f = 0.1Hz to 10Hz | 0.47 | ||||||
| Input current noise density | 0.1 | pA/√Hz | |||||
| GBW | Gain bandwidth | G = 1 | 2.8 | MHz | |||
| ΘM | Phase margin | 52° | |||||