SLOS191E February 1997 – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| VALUE | UNIT | ||
|---|---|---|---|
| Supply voltage, VCC+(2) | 20 | V | |
| Supply voltage, VCC–(2) | –20 | V | |
| Differential input voltage, VID(3) | ±0.6 | V | |
| Input voltage range, VI (any input(2)) | ±VCC | ||
| Input current, II (each input) | ±1 | mA | |
| Output current, IO (each output): | TLE2021 | ±20 | mA |
| TLE2022 | ±30 | ||
| TLE2024 | ±40 | ||
| Total current into VCC+ | 80 | mA | |
| Total current out of VCC– | 80 | mA | |
| Duration of short-circuit current at (or below) 25°C(4) | Unlimited | ||
| Continuous total power dissipation | See Dissipation Ratings | ||
| Operating free-air temperature range, TA | –55 to 125 | °C | |
| Storage temperature range, Tstg | –65 to 150 | °C | |
| Case temperature for 60 seconds, TC: FK package | 260 | °C | |
| Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds: JG package | 300 | °C | |