SGLS008G March   2003  – February 2018 TLV2460A-Q1 , TLV2461A-Q1 , TLV2462-Q1 , TLV2462A-Q1 , TLV2463A-Q1 , TLV2464A-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Typical Application
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information: TLV2460x-Q1
    5. 6.5  Thermal Information: TLV2461x-Q1
    6. 6.6  Thermal Information: TLV2462-Q1
    7. 6.7  Thermal Information: TLV2462A-Q1
    8. 6.8  Thermal Information: TLV2463x-Q1
    9. 6.9  Electrical Characteristics: VDD = 3 V
    10. 6.10 Electrical Characteristics: VDD = 5 V
    11. 6.11 Operating Characteristics: VDD = 3 V
    12. 6.12 Operating Characteristics: VDD = 5 V
    13. 6.13 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Driving a Capacitive Load
      2. 8.3.2 Offset Voltage
      3. 8.3.3 General Configurations
      4. 8.3.4 General Power Dissipation Considerations
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Function
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Macromodel Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics: VDD = 5 V

at specified free-air temperature, VDD = 5 V, (unless otherwise noted)
PARAMETERTEST CONDITIONSMINTYPMAXUNIT
VIO Input offset voltage VDD = 5 V
VIC = 2.5 V
VO = 2.5 V
RS = 50 Ω
TLV246x-Q1 TA = 25°C 150 2000 μV
Full range(1) 2200
TLV246xA-Q1 TA = 25°C 150 1500
Full range(1) 1700
αVIO Temperature coefficient of input offset voltage VDD = 5 V
VIC = 2.5 V
VO = 2.5 V
RS = 50 Ω
2 μV/°C
IIO Input offset current VDD = 5 V
VIC = 2.5 V
VO = 2.5 V
RS = 50 Ω
TA = 25°C 0.3 7 nA
Full range(1) 60
IIB Input bias current VDD = 5 V
VIC = 2.5 V
VO = 2.5 V
RS = 50 Ω
TA = 25°C 1.3 14 nA
Full range(1) 60
VOH High-level output voltage IO = –2.5 mA TA = 25°C 4.9 V
Full range(1) 4.8
IO = –10 mA TLV246x-Q1,
TLV246xA-Q1
TA = 25°C 4.8
Full range(1) 4.7
TLV2462QDGKRQ1 TA = 25°C 4.8
Full range(1) 4.4
VOL Low-level output voltage VIC = 2.5 V
IOL = 2.5 mA
TA = 25°C 0.1 V
Full range(1) 0.2
VIC = 2.5 V
IOL = 10 mA
TA = 25°C 0.2
Full range(1) 0.3
IOS Short circuit output current Sourcing TA = 25°C 145 mA
Full range(1) 60
Sinking TA = 25°C 100
Full range(1) 60
IO Output current Measured 1 V from rail TA = 25°C ±80 mA
AVD Large-signal differential voltage amplification VIC = 2.5 V
RL = 10 kΩ
VO = 1 V to 4 V
TA = 25°C 92 109 dB
Full range(1) 90
ri(d) Differential input resistance TA = 25°C 109 Ω
ci(o) Common-mode input capacitance f = 10 kHz TA = 25°C 7 pF
zo Closed-loop output impedance f = 100 kHz, AV = 10 TA = 25°C 29 Ω
CMRR Common-mode rejection ratio VICR = 0 V to 5 V
RS = 50 Ω
TA = 25°C 71 85 dB
Full range(1) 60
kSVR Supply-voltage rejection ratio (ΔVDD± / ΔVIO) VDD = 2.7 V to 6 V
VIC = VDD / 2; no load
TA = 25°C 80 85 dB
Full range(1) 75
VDD = 3 V to 5 V
VIC = VDD / 2; no load
TA = 25°C 85 95
Full range(1) 80
IDD Supply current (per channel) VO = 2.5 V; no load TA = 25°C 0.55 0.65 mA
Full range(1) 1
IDD(SHDN) Supply current in shutdown (TLV2460-Q1,
TLV2463-Q1)
SHDN < 0.7 V, Per channel in shutdown TA = 25°C 1 μA
Full range(1) 3
Full range is –40°C to +125°C.