Features

Applications

Operational Amplifier

TLV271 TLV272 TLV274 front_bd_los351.gif

Description

Operating from 2.7 V to 16 V over the extended industrial temperature range from -40°C to +125°C, the TLV27x is a low power, wide bandwidth operational amplifier (opamp) with rail to rail output. This makes it an ideal alternative to the TLC27x family for applications where rail-to-rail output swings are essential. The TLV27x provides 3-MHz bandwidth from only 550 µA.

Like the TLC27x, the TLV27x is fully specified for 5-V and ±5-V supplies. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from a variety of rechargeable cells (±8 V supplies down to ±1.35 V).

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an attractive alternative for the TLC27x in battery-powered applications.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micropower microcontrollers available today including TI’s MSP430.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TLV271 SOIC (8) 4.98 mm × 3.91 mm
SOT-23 (5) 2.90 mm × 1.60 mm
PDIP (8) 9.81 mm × 6.35 mm
TLV272 SOIC (8) 4.98 mm × 3.91 mm
PDIP (8) 9.81 mm × 6.35 mm
VSSOP (8) 3.00 mm × 3.00 mm
TLV274 SOIC (14) 8.65 mm × 3.91 mm
PDIP (14) 3.90 mm × 6.35 mm
TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.