SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
I2C hang detect | I2C hang detect flag | I2C general-call accept | Reserved | Reserved | Reserved | Re-sync logic disabled | Re-sync without soft-muting |
R/W-0h | R-0h | R/W-0h | R-0h | R-0h | R-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | I2C hang detect | R/W | 0h | 0: Internal logic is enabled to detect the I2C hang and react accordingly
1: Internal logic is disabled to detect the I2C hang |
6(1) | I2C hang detect flag | R | 0h | 0: I2C hang is not detected
1: I2C hang detected flag; when set, this bit is cleared only after reading this register |
5 | I2C general-call accept | R/W | 0h | 0: I2C general-call address is ignored
1: Device accepts I2C general-call address |
4:2 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
1 | Re-sync logic disabled | R/W | 0h | 0: Re-sync logic is disabled for the ADC
1: Re-sync stereo ADC with codec interface if the group delay changed by more than ±ADC_fS / 4 |
0 | Re-sync without soft-muting | R/W | 0h | 0: Re-sync is done without soft-muting the channel for the ADC
1: Re-sync is done by internally soft-muting the channel for the ADC |