SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | PLL_CLKIN | CODEC_CLKIN | ||
R-0h | R-0h | R-0h | R-0h | R/W-00h | R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
3:2 | PLL_CLKIN | R/W | 00h | 00: PLL_CLKIN = MCLK (device pin)
01: PLL_CLKIN = BCLK (device pin) 10: Reserved. Do not use. 11: PLL_CLKIN = logic level 0 |
1:0 | CODEC_CLKIN | R/W | 00h | 00: CODEC_CLKIN = MCLK (device pin)
01: CODEC_CLKIN = BCLK (device pin) 10: Reserved. Do not use. 11: CODEC_CLKIN = PLL_CLK (generated on-chip) |