SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L-ADC PHASE COMP | |||||||
R/W-0000 0000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | L-ADC PHASE COMP | R/W | 0h | 1000 0000: Left ADC has a phase shift of –128 ADC_MOD_CLK cycles with respect to right ADC
1000 0001: Left ADC has a phase shift of –127 ADC_MOD_CLK cycles with respect to right ADC ... 1111 1110: Left ADC has a phase shift of –2 ADC_MOD_CLK cycles with respect to right ADC 1111 1111: Left ADC has a phase shift of –1 ADC_MOD_CLK cycles with respect to right ADC 0000 0000: No phase shift between stereo ADC channels 0000 0001: Left ADC has a phase shift of 1 ADC_MOD_CLK cycles with respect to right ADC 0000 0010: Left ADC has a phase shift of 2 ADC_MOD_CLK cycles with respect to right ADC ... 0111 1110: Left ADC has a phase shift of 126 ADC_MOD_CLK cycles with respect to right ADC 0111 1111: Left ADC has a phase shift of 127 ADC_MOD_CLK cycles with respect to right ADC |