SNOSDL8B November 2024 – November 2025 TLV3511-Q1 , TLV3512-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DC Input Characteristics | ||||||
| VIO | Input Offset Voltage | VS = 5V, VCM = VS / 2 | ±1 | ±5 | mV | |
| VIO | Input Offset Voltage | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | ±6 | mV | ||
| dVIO/dT | Input Offset Voltage vs Temperature | VS = 5V, VCM = VS / 2, TA = -40 to 25℃ and 25 to 125℃ | ±2 | µV/℃ | ||
| VHYS | Hysteresis | VS = 5V, VCM = VS / 2 | 2.3 | mV | ||
| VHYS | Hysteresis | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 3.5 | mV | ||
| VCM | Common-mode voltage range | (V-) - 0.2 | (V+) + 0.2 | V | ||
| IB | Input bias current | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 1.5 | nA | ||
| IOS | Input offset current | VS = 5V, VCM = VS / 2 | 10 | pA | ||
| CIN | Input capacitance | 4 | pF | |||
| CMRR | Common-mode rejection ratio | VCM = VEE - 0.2V to VCC + 0.2V | 80 | dB | ||
| DC Output Characteristics | ||||||
| VOH | Voltage swing from (V+) | VS = 5V, ISource = 4mA | 120 | 225 | mV | |
| VOH | Voltage swing from (V+) | VS = 5V, ISource = 4mA, -40 to 125C | 250 | mV | ||
| VOL | Voltage swing from (V-) | VS = 5V, ISink = 4mA | 140 | 225 | mV | |
| VOL | Voltage swing from (V-) | VS = 5V, ISink = 4mA, -40 to 125C | 250 | mV | ||
| ISC | Short-circuit current | VS = 5V, sourcing | 75 | mA | ||
| VS = 5V, sinking | 85 | |||||
| Power Supply | ||||||
| IQ | Supply current / Channel | VS = 2.7V and 5V, no load, output low, TA = -40 to 125℃ | 1.1 | 2 | mA | |
| VPOR (postive) | Power-On Reset Voltage | 2.2 | V | |||
| PSRR | Power Supply Rejection Ratio | VS = 2.7V to 5.5V, TA = -40 to 125℃ | 93 | dB | ||