8.2.1.1 Design Requirements
For this design, follow these design requirements:
- TLV4011 operates from the VBAT directly
- Output is level-shifted to the 3.3 V power supply that powers the microcontroller.
- Under-voltage alert is active low.
- Logic low output when VBAT decreases below 2.0V.