SNVSB04B March   2019  – June 2020 TLV4021 , TLV4031 , TLV4041 , TLV4051

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      TLV40x1 Configurations
  4. Revision History
  5. Pin Configuration and Functions
    1.     DSBGA Package Pin Functions
    2.     SOT-23 Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power ON Reset (POR)
      2. 7.4.2 Input (IN)
      3. 7.4.3 Switching Thresholds and Hysteresis (VHYS)
      4. 7.4.4 Output (OUT)
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Monitoring (V+)
      2. 8.1.2 Monitoring a Voltage Other than (V+)
      3. 8.1.3 VPULLUP to a Voltage Other than (V+)
    2. 8.2 Typical Application
      1. 8.2.1 Under-Voltage Detection
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Additional Application Information
        1. 8.2.2.1 Pull-up Resistor Selection
        2. 8.2.2.2 Input Supply Capacitor
        3. 8.2.2.3 Sense Capacitor
    3. 8.3 What to Do and What Not to Do
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage: VS = (V+) – (V–) –0.3 6 V
Input voltage (IN) from (V–) (2) –0.3 6 V
Input Current (IN)(2) ±10 mA
Output voltage (OUT) from (V-) TLV4021, TLV4031 –0.3 6 V
TLV4041, TLV4051 –0.3 (V+) + 0.3 V
Output short-circuit duration(3) 10 s
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Input terminals are diode-clamped to (V–). Input signals that can swing more than 0.3 V below (V–) must be current-limited to 10 mA or less.
In addition, IN can be greater than (V+) and OUT as long as it is within the –0.3 V to 6 V range. Input signals that can swing beyond this range must be current-limited to 10 mA or less.
Short-circuit to ground.