SLUSDR2A December 2020 – January 2023 TLV62595
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | I | Device enable pin. To enable the device, this pin must be pulled high. Pulling this pin low disables the device. Do not leave floating. |
PG | 2 | O | Power-good open-drain output pin. The pullup resistor can be connected to voltages up to 5.5 V. If unused, leave this pin floating. |
FB | 3 | I | Feedback pin. For the fixed output voltage versions, this pin must be connected to the output. |
GND | 4 | Ground pin | |
SW | 5 | PWR | Switch pin of the power stage |
VIN | 6 | PWR | Input voltage pin |