SLVSE13H September 2017 – July 2021 TLV7031 , TLV7032 , TLV7034 , TLV7041 , TLV7042 , TLV7044
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL | Propagation delay time, high to- low (RP = 4.99 kΩ TLV7044 only) (1) | Midpoint of input to midpoint of output, VOD = 100 mV | 3 | µs | ||
tPLH | Propagation delay time, low-to high (RP = 4.99 kΩ TLV7044 only) (1) | Midpoint of input to midpoint of output, VOD = 100 mV | 3 | µs | ||
tR | Rise time (TLV7034 only) | Measured from 20% to 80% | 4.5 | ns | ||
tF | Fall time | Measured from 20% to 80% | 4.5 | ns | ||
tON | Power-up time | During power on, VCC must exceed 1.6V for tON before the output will reflect the input.. | 400 | µs |