SLVSE13H September   2017  – July 2021 TLV7031 , TLV7032 , TLV7034 , TLV7041 , TLV7042 , TLV7044

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions: TLV7032/42
    3.     Pin Functions: TLV7034/44
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information (Single)
    5. 6.5  Thermal Information (Dual)
    6. 6.6  Thermal Information (Quad)
    7. 6.7  Electrical Characteristics (Single)
    8. 6.8  Switching Characteristics (Single)
    9. 6.9  Electrical Characteristics (Dual)
    10. 6.10 Switching Characteristics (Dual)
    11. 6.11 Electrical Characteristics (Quad)
    12. 6.12 Switching Characteristics (Quad)
    13. 6.13 Timing Diagrams
    14. 6.14 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Inputs
      2. 7.4.2 Internal Hysteresis
      3. 7.4.3 Output
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Inverting Comparator With Hysteresis for TLV703x
      2. 8.1.2 Noninverting Comparator With Hysteresis for TLV703x
    2. 8.2 Typical Applications
      1. 8.2.1 Window Comparator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 IR Receiver Analog Front End
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Square-Wave Oscillator
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curve
      4. 8.2.4 Quadrature Rotary Encoder
        1. 8.2.4.1 Design Requirements
        2. 8.2.4.2 Detailed Design Procedure
        3. 8.2.4.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Evaluation Module
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TLV7031/TLV7041 (single-channel), TLV7032/42 (dual-channel), and TLV7034/44 (quad-channel) are low-voltage, nanoPower comparators. These devices are available in an ultra-small, leadless packages as well as standard 5-pin SC70, SOT-23, VSSOP, and TSSOP packages, making them applicable for space-critical designs like smartphones, smart meters, and other portable or battery-powered applications.

The TLV703x and TLV704x offer an excellent combination of speed and power, with a propagation delay of 3 μs and a quiescent supply current of 315 nA. The benefit of fast response time at nanoPower enables power-conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6 V to 6.5 V, these comparators are compatible with 3-V and 5-V systems.

The TLV703x and TLV704x also ensure no output phase inversion with overdriven inputs and internal hysteresis, so engineers can use this family of comparators for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV703x has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV704x has an open-drain output stage that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

Device Information
PART NUMBERSPACKAGE (PINS) (1)BODY SIZE (NOM)
TLV7031, TLV7041X2SON (5)0.80 mm × 0.80 mm
SC70 (5)2.00 mm × 1.25 mm
SOT-23 (5)2.90 mm × 1.60 mm
TLV7032, TLV7042VSSOP (8)3.00 mm x 3.00 mm
SOT-23 (8)2.90 mm x 1.60 mm
WSON (8)2.00 mm x 2.00 mm
TLV7034, TLV7044WQFN (16)3.00 mm x 3.00 mm
TSSOP (14) 4.40 mm x 5.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-32DFE261-6A94-454F-A3EC-DBB98E311B29-low.gifX2SON Package vs SC70 and US Dime
GUID-D766EE5D-2441-4C10-B960-3ADA216036F0-low.gifICC vs. Supply Voltage