SBVS153F February 2011 – May 2018 TLV707 , TLV707P
PRODUCTION DATA.
PRODUCT | VOUT(2) |
---|---|
TLV707xx(x)Pyyyz | XX(X) is the nominal output voltage. For output voltages with a resolution of 100 mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 18 = 1.8 V, 285 = 2.85 V).
P is optional; devices with P have an LDO regulator with an active output discharge. YYY is the package designator. Z is package quantity. Use R for reel (3000 pieces), and T for tape (250 pieces). |