4 Revision History
Changes from Revision E (July 2019) to Revision F (October 2020)
- Updated the numbering format for tables and figures throughout the documentGo
- Changed automotive-specific Features bulletsGo
- Changed storage temperature max parameter from 160°C to
150°CGo
- Added classificaton levels to ESD Ratings tableGo
Changes from Revision D (December 2018) to Revision E (July 2019)
- Changed description of EN pin in Pin Functions
tableGo
- Deleted typical specifications from VEN(HI) and VEN(LO) parameters in Electrical Characteristics tableGo
- Added maximum specification to ILIM parameter in Electrical Characteristics tableGo
- Added and Output Enable to title and changed first paragraph of Shutdown and Output Enable sectionGo
Changes from Revision C (October 2018) to Revision D (December 2018)
- Changed status of DBV package to Production Data Go
Changes from Revision B (August 2018) to Revision C (October 2018)
- Added DBV package to document as PreviewGo
Changes from Revision A (August 2016) to Revision B (August 2018)
- Added Device Junction Temperature Range Features bullet Go
- Changed TJ maximum specification from 135°C to 150°C
Go
- Changed Electrical Characteristics conditions statement from TJ, TA = –40°C to +125°C to TJ = –40°C to +150°C, TA = –40°C to +125°C
Go
- Added last 6 rows to VDO parameter Go
- Added second row to IGND parameter, added temperature range to first row test conditions Go
- Changed Typical Characteristics condition statement from TJ = –40°C to +125°C to TJ = –40°C to +150°C
Go
- Changed operating junction temperature from –40°C to +135°C to –40°C to +150°C in Overview sectionGo
- Changed junction temperature limit from 135°C to 150°C in Thermal Shutdown sectionGo
Changes from Revision * (August 2016) to Revision A (August 2016)
- Released to production Go