SBVS310C July 2017 – June 2019 TLV743P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 1.8 V, ±5% |
Output voltage | 1.5 V, ±1% |
Output current | 200-mA DC, 300-mA peak |
Output voltage transient deviation | < 10%, 1-A/µs load step from 50 mA to 200 mA |
Maximum ambient temperature | 85°C |