SBVS310C July 2017 – June 2019 TLV743P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Input and output capacitors are required to achieve the output voltage transient requirements. Capacitance values of 1 µF are selected to give the maximum output capacitance in a small, low-cost package.
Figure 7 shows the 1.2-V option dropout voltage. Given that dropout voltages are higher for lower output-voltage options, and given that the 1.2-V option dropout voltage is typically less than 300 mV at 125°C, then the 1.5-V option dropout voltage is typically less than 300 mV at 125°C.
See Figure 31 to verify that the maximum junction temperature is not exceeded.