SBOS833R October 2017 – November 2021 TLV9001 , TLV9002 , TLV9004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLV900x family includes single (TLV9001), dual (TLV9002), and quad-channel (TLV9004) low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. These op amps provide a cost-effective solution for space-constrained applications such as smoke detectors, wearable electronics, and small appliances where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the TLV900x family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the TLV600x devices.
The robust design of the TLV900x family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.
The TLV900x devices include a shutdown mode (TLV9001S, TLV9002S, and TLV9004S) that allow the amplifiers to switch off into standby mode with typical current consumption less than 1 µA.
Micro-size packages, such as SOT-553 and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOP packages.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV9001 | SOT-23 (5) | 1.60 mm × 2.90 mm |
SC70 (5) | 1.25 mm × 2.00 mm | |
SOT-553 (5)(2) | 1.65 mm × 1.20 mm | |
X2SON (5) | 0.80 mm × 0.80 mm | |
TLV9001S | SOT-23 (6) | 1.60 mm × 2.90 mm |
SC70 (6) | 1.25 mm × 2.00 mm | |
TLV9002 | SOIC (8) | 3.91 mm × 4.90 mm |
WSON (8) | 2.00 mm × 2.00 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
SOT-23 (8) | 1.60 mm × 2.90 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm | |
TLV9002S | VSSOP (10) | 3.00 mm × 3.00 mm |
X2QFN (10) | 1.50 mm × 2.00 mm | |
DSBGA (9) | 1.00 mm × 1.00 mm | |
TLV9004 | SOIC (14) | 8.65 mm × 3.91 mm |
SOT-23 (14) | 4.20 mm × 2.00 mm | |
TSSOP (14) | 4.40 mm × 5.00 mm | |
WQFN (16) | 3.00 mm × 3.00 mm | |
X2QFN (14) | 2.00 mm × 2.00 mm | |
TLV9004S | WQFN (16) | 3.00 mm × 3.00 mm |