SBOS833R October 2017 – November 2021 TLV9001 , TLV9002 , TLV9004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||||
VOS | Input offset voltage | VS = 5 V | ±0.4 | ±1.6 | mV | |||
VS = 5 V, TA = –40°C to 125°C | ±2 | |||||||
dVOS/dT | VOS vs temperature | TA = –40°C to 125°C | ±0.6 | µV/°C | ||||
PSRR | Power-supply rejection ratio | VS = 1.8 to 5.5 V, VCM = (V–) | 80 | 105 | dB | |||
INPUT VOLTAGE RANGE | ||||||||
VCM | Common-mode voltage range | No phase reversal, rail-to-rail input | (V–) – 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | VS = 1.8 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V, TA = –40°C to 125°C | 86 | dB | ||||
VS = 5.5 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V, TA = –40°C to 125°C | 95 | |||||||
VS = 5.5 V, (V–) – 0.1 V < VCM < (V+) + 0.1 V, TA = –40°C to 125°C | 63 | 77 | ||||||
VS = 1.8 V, (V–) – 0.1 V < VCM < (V+) + 0.1 V, TA = –40°C to 125°C | 68 | |||||||
INPUT BIAS CURRENT | ||||||||
IB | Input bias current | VS = 5 V | ±5 | pA | ||||
IOS | Input offset current | ±2 | pA | |||||
NOISE | ||||||||
En | Input voltage noise (peak-to-peak) | ƒ = 0.1 Hz to 10 Hz, VS = 5 V | 4.7 | µVPP | ||||
en | Input voltage noise density | ƒ = 1 kHz, VS = 5 V | 30 | nV/√ Hz | ||||
ƒ = 10 kHz, VS = 5 V | 27 | |||||||
in | Input current noise density | ƒ = 1 kHz, VS = 5 V | 23 | fA/√ Hz | ||||
INPUT CAPACITANCE | ||||||||
CID | Differential | 1.5 | pF | |||||
CIC | Common-mode | 5 | pF | |||||
OPEN-LOOP GAIN | ||||||||
AOL | Open-loop voltage gain | VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ | 104 | 117 | dB | |||
VS = 1.8 V, (V–) + 0.04 V < VO < (V+) – 0.04 V, RL = 10 kΩ | 100 | |||||||
VS = 1.8 V, (V–) + 0.1 V < VO < (V+) – 0.1 V, RL = 2 kΩ | 115 | |||||||
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ | 130 | |||||||
FREQUENCY RESPONSE | ||||||||
GBW | Gain-bandwidth product | VS = 5 V | 1 | MHz | ||||
φm | Phase margin | VS = 5.5 V, G = 1 | 78 | ° | ||||
SR | Slew rate | VS = 5 V | 2 | V/µs | ||||
tS | Settling time | To 0.1%, VS = 5 V, 2-V step, G = +1, CL = 100 pF | 2.5 | µs | ||||
To 0.01%, VS = 5 V, 2-V step, G = +1, CL = 100 pF | 3 | |||||||
tOR | Overload recovery time | VS = 5 V, VIN × gain > VS | 0.85 | µs | ||||
THD+N | Total harmonic distortion + noise | VS = 5.5 V, VCM = 2.5 V, VO = 1 VRMS, G = +1, ƒ = 1 kHz, 80-kHz measurement BW | 0.004% | |||||
OUTPUT | ||||||||
VO | Voltage output swing from supply rails | VS = 5.5 V, RL = 10 kΩ | 10 | 20 | mV | |||
VS = 5.5 V, RL = 2 kΩ | 35 | 55 | ||||||
ISC | Short-circuit current | VS = 5.5 V | ±40 | mA | ||||
ZO | Open-loop output impedance | VS = 5 V, ƒ = 1 MHz | 1200 | Ω | ||||
POWER SUPPLY | ||||||||
VS | Specified voltage range | 1.8 (±0.9) | 5.5 (±2.75) | V | ||||
IQ | Quiescent current per amplifier | TLV9002, TLV9002S TLV9004, TLV9004S | IO = 0 mA, VS = 5.5 V | 60 | 75 | µA | ||
TLV9001, TLV9001S | IO = 0 mA, VS = 5.5 V | 60 | 77 | |||||
IO = 0 mA, VS = 5.5 V, TA = –40°C to 125°C | 85 | |||||||
SHUTDOWN(1) | ||||||||
IQSD | Quiescent current per amplifier | VS = 1.8 V to 5.5 V, all amplifiers disabled, SHDN = VS– | 0.5 | 1.5 | µA | |||
ZSHDN | Output impedance during shutdown | VS = 1.8 V to 5.5 V, amplifier disabled | 10 || 2 | GΩ || pF | ||||
High level voltage shutdown threshold (amplifier enabled) | VS = 1.8 V to 5.5 V | (V–) + 0.9 | (V–) + 1.1 | V | ||||
Low level voltage shutdown threshold (amplifier disabled) | VS = 1.8 V to 5.5 V | (V–) + 0.2 V | (V–) + 0.7 V | V | ||||
tON | Amplifier enable time (full shutdown) | VS = 1.8 V to 5.5 V, full shutdown; G = 1, VOUT = 0.9 × VS / 2, RL connected to V– | 70 | µs | ||||
Amplifier enable time (partial shutdown) | VS = 1.8 V to 5.5 V, partial shutdown; G = 1, VOUT = 0.9 × VS / 2, RL connected to V– | 50 | ||||||
tOFF | Amplifier disable time | VS = 1.8 V to 5.5 V, G = 1, VOUT = 0.1 × VS / 2, RL connected to V– | 4 | µs | ||||
SHDN pin input bias current (per pin) | VS = 1.8 V to 5.5 V, V+ ≥ SHDN ≥ (V+) – 0.8 V | 40 | nA | |||||
VS = 1.8 V to 5.5 V, V– ≤ SHDN ≤ V– + 0.8 V | 150 |