SNOSDA9D June 2020 – March 2023 TLV9020-Q1 , TLV9021-Q1 , TLV9022-Q1 , TLV9024-Q1 , TLV9030-Q1 , TLV9031-Q1 , TLV9032-Q1 , TLV9034-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT | ||||||
TPD-HL | Propagation delay time, high-to-low | VID = –100 mV; Delay from mid-point of input to mid-point of output (RP = 2.5 KΩ for open drain only) | 100 | ns | ||
TPD-LH | Propagation delay time, low-to-high | VID = 100 mV; Delay from mid-point of input to mid-point of output (for push-pull only) | 115 | ns | ||
TPD-LH | Propagation delay time, low-to-high | VID = 100 mV; Delay from mid-point of input to mid-point of output (RP = 2.5 KΩ for open drain only) | 150 | ns | ||
TFALL | 5V Output Fall Time, 80% to 20% | VID = –100 mV |
3 | ns | ||
TRISE | 5V Output Rise Time, 20% to 80% | VID = 100 mV (for push-pull only) | 3 | ns | ||
FTOGGLE | 5V, Toggle Frequency | VID = 100 mV (RP = 2.5 KΩ for open drain only) |
3 | MHz | ||
POWER ON TIME | ||||||
PON | Power on-time | VS = 1.8 V and 5 V, VCM = (V–), VID = –0.1 V, VPULL-UP = VS / 2, Delay from VS / 2 to VOUT = 0.1 x VS / 2 (RP = 2.5 KΩ for open drain only) | 20 | µs |