SNOSDA9D June 2020 – March 2023 TLV9020-Q1 , TLV9021-Q1 , TLV9022-Q1 , TLV9024-Q1 , TLV9030-Q1 , TLV9031-Q1 , TLV9032-Q1 , TLV9034-Q1
PRODMIX
The TLV902x-Q1 and TLV903x-Q1 are a family of Automotive grade dual and quad channel comparators. The family offers low input offset voltage, fault-tolerant inputs and a excellent speed-to-power combination with a propagation delay of 100 ns with a quiescent supply current of only 18 μA per channel.
The family also includes a Power-on Reset (POR) feature that ensures the output is in a known state until the minimum supply voltage has been reached to prevent output transients during system power-up and power-down.
These comparators also feature fault-tolerant inputs that can go up to 6-V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.
The TLV902x-Q1 have an open-drain output that may be pulled-up below or beyond the supply voltage, making it appropriate for low voltage logic translators.
The TLV903x-Q1 have a push-pull output stage capable of sinking and sourcing many milliamps of current to drive LEDs or a capacitive load such as a MOSFET gate.
The TLV90x0-Q1 and TLV90x1-Q1 are alternate pinouts of the single device.
The family is specified for the Automotive temperature range of -40°C to +125°C and are available in a standard leaded and leadless packages.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TLV90x0-Q1, TLV90x1-Q1 (Single) | SC-70 (5) | 1.25 mm x 2.00 mm |
SOT-23 (5) | 1.60 mm x 2.90 mm | |
TLV9022-Q1, TLV9032-Q1 (Dual) | SOIC (8) | 3.91 mm × 4.90 mm |
TSSOP (8) | 3.00 mm × 4.40 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
WSON (8) (Preview) | 2.00 mm × 2.00 mm | |
SOT-23-THN (8) | 1.60 mm × 2.90 mm | |
TLV9024-Q1, TLV9034-Q1 (Quad) | SOIC (14) | 3.91 mm × 8.65 mm |
TSSOP (14) | 4.40 mm × 5.00 mm | |
SOT-23 (14) | 4.20 mm x 2.00 mm | |
WQFN (16) (Preview) | 3.00 mm × 3.00 mm |