SBOS942J August   2018  – February 2024 TLV9051 , TLV9052 , TLV9054

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information for Single Channel
    5. 6.5 Thermal Information for Dual Channel
    6. 6.6 Thermal Information for Quad Channel
    7. 6.7 Electrical Characteristics: VS (Total Supply Voltage) = (V+) – (V–) = 1.8 V to 5.5 V
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Rail-to-Rail Input
      3. 7.3.3 Rail-to-Rail Output
      4. 7.3.4 EMI Rejection
      5. 7.3.5 Overload Recovery
      6. 7.3.6 Packages With an Exposed Thermal Pad
      7. 7.3.7 Electrical Overstress
      8. 7.3.8 Input Protection
      9. 7.3.9 Shutdown Function
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Low-Side Current Sense Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TLV9051, TLV9052, and TLV9054 devices are single, dual, and quad operational amplifiers, respectively. The devices are designed for low voltage operation from 1.8V to 6.0V. The inputs and outputs can operate from rail to rail at a very high slew rate. These devices are an excellent choice for cost-constrained applications where low-voltage operation, high slew rate, and low quiescent current is needed. The capacitive-load drive of the TLV905x family is 150pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads.

The TLV905xS devices include a shutdown mode that allow the amplifiers to be switched off into a standby mode with typical current consumption less than 1µA.

The TLV905x family is easy to use due to the devices being unity-gain stable, including a RFI and EMI filter, and being free from phase reversal in an overdrive condition.

Device Information
PART NUMBER(1) CHANNEL COUNT PACKAGE(2) PACKAGE SIZE(4)
TLV9051 Single DBV (SOT-23, 5) 2.9mm × 2.8mm
DCK (SC70, 5) 2mm × 2.1mm
DRL (SOT553, 5)(3) 1.6mm × 1.6mm
DPW (X2SON, 5) 0.8mm × 0.8mm
TLV9051S Single, Shutdown DBV (SOT-23, 6) 2.9mm × 2.8mm
TLV9052 Dual D (SOIC, 8) 4.9mm × 6mm
PW (TSSOP, 8) 3.mm × 6.4mm
DGK (VSSOP, 8) 3mm × 4.9mm
DDF (SOT-23, 8) 2.9mm × 2.8mm
DSG (WSON, 8) 2mm × 2mm
TLV9052S Dual, Shutdown DGS (VSSOP, 10) 3mm × 4.9mm
RUG (X2QFN, 10) 1.5mm × 2mm
TLV9054 Quad D (SOIC, 14) 8.65mm × 6mm
PW (TSSOP, 14) 5mm × 6.4mm
RUC (WQFN, 14) 2mm × 2mm
RTE (WQFN, 16) 3mm × 3mm
TLV9054S Quad, Shutdown RTE (WQFN, 16) 3mm × 3mm
For more information, see Section 11
Package is for preview only.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-8F963DB4-283C-4CA5-8337-0F5C3285910E-low.gifSingle-Pole, Low-Pass Filter
GUID-B3F97FF5-60A3-4EBA-9F56-79309D94812E-low.gifSlew Rate vs Load Capacitance