SBOS966H april 2019 – june 2023 TLV9061-Q1 , TLV9062-Q1 , TLV9064-Q1
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VS | Supply voltage (VS = [V+] – [V–]) | 1.8 | 5.5 | V |
| VI | Input voltage | (V–) – 0.1 | (V+) + 0.1 | V |
| VO | Output voltage | V– | V+ | V |
| VSHDN_IH | High level input voltage at shutdown pin (amplifier enabled) | 1.1 | V+ | V |
| VSHDN_IL | Low level input voltage at shutdown pin (amplifier disabled) | V– | 0.2 | V |
| TA | Specified temperature | –40 | 125 | °C |