SLVS555M November 2004 – January 2023 TLVH431 , TLVH431A , TLVH431B , TLVH432 , TLVH432A , TLVH432B
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0 V to 5 V |
Input Resistance | 10 kΩ |
Supply Voltage | 9 V |
Cathode Current (Ik) | 500 µA |
Output Voltage Level | ~1 V - Vsup |
Logic Input Thresholds VIH/VIL | VL |