SBASAJ1A December 2022 – February 2023 TMAG5115
PRODUCTION DATA
The TMAG5115 device is a high performance Hall-effect latch sensor with fast propagation delay and low jitter. The device also has high sensitivity stability over temperature and offers integrated protection features designed for applications that require high RPM. The combination of low jitter and low propagation delay can help increase power efficiency and reduce parasitic system-level noise.
The device has an open-drain output stage with 15-mA current sink capability. The TMAG5115 wide operating voltage range of 2.5 V to 26 V is designed for a wide range of industrial and commercial applications. Internal protection functions are provided for output short-circuit, overcurrent, and overtemperature conditions.
The TMAG5115 is available in the industry standard SOT-23 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TMAG5115 | SOT-23 (3) | 2.92 mm × 1.30 mm |