SLYS049A March   2025  – June 2025 TMAG5133

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Magnetic Characteristics
    7. 6.7 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 X1LGA Magnetic Flux Direction
      2. 7.3.2 X1LGA Unipolar Output
      3. 7.3.3 Sampling Rate
      4. 7.3.4 Hall Element Location
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TMAG5133 is an in-plane Hall-effect switch designed to replace TMR, AMR and Reed switches. The device is optimized to enable small form factors across industrial and consumer applications with ultra-low power consumption, wide supply and temperature ranges.

The TMAG5133 has two unipolar outputs or a single omnipolar which enable the device to react to external magnetic fields. When the applied magnetic flux density through the sensor axis of sensitivity exceeds the operate point threshold (BOP), the device outputs a low voltage on the respective pin. The output stays low until the magnetic flux density decreases to less than the release point threshold (BRP), after which the device outputs a high voltage.

To minimize power consumption, the TMAG5133 is internally duty-cycled. The device has a push-pull output which eliminates the need for an external pullup resistor, and is available in an industry standard X1LGA package.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TMAG5133 ZFC (X1LGA, 4) 1.3mm × 0.9mm
DBV (SOT-23, 3)(3) 2.9mm × 2.8mm
For all available packages, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
This package is preview only.
TMAG5133 Simplified SchematicSimplified Schematic