SBOSA71 July 2021 TMCS1107-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The transient response of the TMCS1107-Q1 is impacted by the 250 kHz sampling rate as defined in Section 9.3.3.3. Figure 8-2 shows the TMCS1107-Q1 response to an input current step sufficient to generate a 1-V output change. The typical 4-µs sampling window can be observed as a periodic step. This sampling window dominates the response of the device, and the response will have some probabilistic nature due to alignment of the input step and the sampling window interval.