SBOSAG7 April 2025 TMCS1143
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The TMCS1143 is specified for a continuous current handling capability on the which uses 4oz copper planes. This current capability is fundamentally limited by the maximum device junction temperature and the thermal environment, primarily the PCB layout and design. To maximize current-handling capability and thermal stability of the device, take care with PCB layout and construction to optimize the thermal capability. Efforts to improve the thermal performance beyond the design and construction of the can result in increased continuous-current capability due to higher heat transfer to the ambient environment. Keys to improving thermal performance of the PCB include: