SBOSAH3 April 2025 TMCS1148
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
For applications where current is pulsed between a high current and no current, the allowable capabilities are limited by short-duration heating in the leadframe. The TMCS1148 can tolerate higher current ranges under some conditions, however, for repetitive pulsed events, the current levels must satisfy both the pulsed current SOA and the RMS continuous current constraint. Pulse duration, duty cycle, and ambient temperature all impact the SOA for repetitive pulsed events. Figure 8-5 illustrates repetitive stress levels based on test results from the TMCS1148xEVM under which parametric performance and isolation integrity are not impacted at room temperature. At high duty cycles or long pulse durations, this limit approaches the continuous current SOA for a RMS value defined by Equation 13.
where
| TA = 25°C | ||