SBOS702D October 2014 – December 2018 TMP102-Q1
PRODUCTION DATA.
The Extended-Mode bit configures the device for Normal Mode operation (EM = 0) or Extended Mode operation (EM = 1). In normal mode, the temperature register, high-limit register, and low-limit register use a 12-bit data format. For more information on the extended mode, see the Extended Mode (EM) section.