4 Revision History
Changes from C Revision (December 2015) to D Revision
- Changed the supply voltage maximum value from: 3.6 V to: 4 VGo
- Updated junction-to-ambient thermal resistance from 200°C/W to 210.3°C/W Go
- Updated junction-to-case (top) thermal resistance from 73.7°C/W to 105.0°C/W Go
- Updated junction-to-board thermal resistance from 34.4°C/W to 87.5°C/WGo
- Updated junction-to-top characterization parameter from 3.1°C/W to 6.1°C/W Go
- Updated junction-to-board characterization parameter from 34.2°C/W to 87.0°C/W Go
- Added the Receiving Notification of Documentation Updates sectionGo
Changes from B Revision (March 2015) to C Revision
- Added TI Design Go
- Added NIST Traceable Features bullet Go
- Added last paragraph to Description section Go
- Added Community Resources section Go
Changes from A Revision (November 2014) to B Revision
- Updated pin numbers on the schematic imagesGo
- Changed the Handling Ratings table to ESD Ratings and moved the storage temperature parameter to the Absolute Maximum Ratings table Go
- Changed typ, max values for the Accuracy (temperature error) parameterGo
- Changed the frequency from 2.85 to 3.4 MHz in the POWER SUPPLY section of the Electrical Characteristics table Go
- Changed the Temperature Error vs Temperature graph in the Typical Characteristics sectionGo
- Changed the Temperature Error at 25°C graph in the Typical Characteristics section Go
Changes from * Revision (October 2014) to A Revision
- Changed the frequency from 2.8 to 2.85 MHz in the POWER SUPPLY section of the Electrical Characteristics table Go