6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply Voltage |
|
4 |
V |
Voltage at SCL, SDA and ADD0(2) |
–0.5 |
4 |
V |
Voltage at ALERT |
|
((V+) + 0.3) and ≤ 4 |
V |
Operating temperature |
–55 |
150 |
°C |
Junction temperature |
|
150 |
°C |
Storage temperature, Tstg |
–60 |
150 |
°C |
(1) Stresses above these ratings may cause permanent damage. Exposure to absolute maximum conditions for extended periods may degrade device reliability. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those specified is not supported.
(2) Input voltage rating applies to all TMP102 input voltages.