SBOS397H August 2007 – December 2018 TMP102
PRODUCTION DATA.
The TMP102 device is a digital temperature sensor that is optimal for thermal-management and thermal- protection applications. The TMP102 device is two-wire, SMBus and I2C interface-compatible. The device is specified over an operating temperature range of –40°C to 125°C. See Functional Block Diagram for a block diagram of the TMP102 device.
The temperature sensor in the TMP102 device is the chip itself. Thermal paths run through the package leads as well as the plastic package. The package leads provide the primary thermal path because of the lower thermal resistance of the metal.
An alternative version of the TMP102 device is available. The TMP112 device has highest accuracy, the same micro-package, and is pin-to-pin compatible.
DEVICE | COMPATIBLE INTERFACES | PACKAGE | SUPPLY CURRENT | SUPPLY VOLTAGE (MIN) | SUPPLY VOLTAGE (MAX) | RESOLUTION | LOCAL SENSOR ACCURACY (MAX) | SPECIFIED CALIBRATION DRIFT SLOPE |
---|---|---|---|---|---|---|---|---|
TMP112 | I2C
SMBus |
SOT563
1.2 × 1.6 × 0.6 |
10 µA | 1.4 V | 3.6 V | 12 bit
0.0625°C |
0.5°C: (0°C to 65°C)
1°C: (-40°C to 125°C) |
Yes |
TMP102 | I2C
SMBus |
SOT563
1.2 × 1.6 × 0.6 |
10 µA | 1.4 V | 3.6 V | 12 bit
0.0625°C |
2°C: (25°C to 85°C)
3°C: (-40°C to 125°C) |
No |