SBOS854E March 2018 – August 2021 TMP1075
PRODUCTION DATA
Figure 9-16 shows this read-only register reads the device ID, and this register only available on the TMP1075 non-N orderables.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DID15 | DID14 | DID13 | DID12 | DID11 | DID10 | DID9 | DID8 |
R-0 | R-1 | R-1 | R-1 | R-0 | R-1 | R-0 | R-1 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DID7 | DID6 | DID5 | DID4 | DID3 | DID2 | DID1 | DID0 |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:0 | DID[15:0] | R/W | 7500h | 16-bit, read-only register that stores the die ID for the device. The MSB reads the static value 75h to indicate the device name for TMP1075 |