SLOS887E September 2014 – December 2018 TMP112-Q1
PRODUCTION DATA.
When the device is in shutdown mode, writing a 1 to the OS bit begins a single temperature conversion. During the conversion, the OS bit reads 0. The device returns to the SHUTDOWN state at the completion of the single conversion. For more information on the one-shot conversion mode, see the One-Shot and Conversion Ready Mode (OS) section.