SNIS214E june 2021 – july 2023 TMP114
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Data must be sent to and received from the target devices, and this is accomplished by reading from or writing to registers in the target device.
Registers are locations in the memory of the target which contain information, whether it be the configuration information or some sampled data to send back to the controller. The controller must write information to these registers in order to instruct the target device to perform a task.