SNOSD82D June 2018 – September 2022 TMP117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMP117 is used to measure the temperature of the board location where the device is mounted. The programmable address options allow up to four locations on the board to be monitored on a single serial bus. For more information, refer to the related Considerations for Measuring Ambient Air Temperature (SNOA966), Replacing resistance temperature detectors with the TMP116 temp sensor (SNOA969), and Temperature sensors: PCB guidelines for surface mount devices (SNOA967) application reports on ti.com.