SBOS363F June 2006 – May 2018 TMP275
PRODUCTION DATA.
The converter resolution bits control the resolution of the internal analog-to-digital (A/D) converter. This control allows the user to maximize efficiency by programming for higher resolution or faster conversion time. Table 6 identifies the Resolution Bits and the relationship between resolution and conversion time.
R1 | R0 | RESOLUTION | CONVERSION TIME
(typical) |
---|---|---|---|
0 | 0 | 9 Bits (0.5°C) | 27.5ms |
0 | 1 | 10 Bits (0.25°C) | 55ms |
1 | 0 | 11 Bits (0.125°C) | 110ms |
1 | 1 | 12 Bits (0.0625°C) | 220ms |