SNIS218A September 2019 – April 2020 TMP390-Q1
PRODUCTION DATA.
Figure 13 shows the TMP390-Q1 configured for one channel operation, with a single resistor to set the hot trip point and hysteresis. Table 4 shows the possible resistor values and hysteresis values that may be used for one channel applications.
NOMINAL 1% RESISTOR (KΩ) | CHANNEL A TRIP TEMPERATURE (°C) | HYSTERESIS (°C) |
---|---|---|
10.5 | 62 | 5 |
12.1 | 64 | 5 |
14.0 | 66 | 5 |
16.2 | 68 | 5 |
18.7 | 70 | 5 |
21.5 | 72 | 5 |
24.9 | 74 | 5 |
28.7 | 76 | 5 |
33.2 | 78 | 5 |
38.3 | 80 | 5 |
44.2 | 82 | 5 |
51.1 | 84 | 5 |
59.0 | 86 | 5 |
68.1 | 88 | 5 |
78.7 | 90 | 5 |
90.0 | 92 | 5 |
105 | 94 | 10 |
121 | 96 | 10 |
140 | 98 | 10 |
162 | 100 | 10 |
187 | 102 | 10 |
215 | 104 | 10 |
249 | 106 | 10 |
287 | 108 | 10 |
332 | 110 | 10 |
383 | 112 | 10 |
442 | 114 | 10 |
511 | 116 | 10 |
590 | 118 | 10 |
681 | 120 | 10 |
787 | 122 | 10 |
909 | 124 | 10 |