SBOS527G December 2010 – September 2025 TMP411-Q1 , TMP411D-Q1
PRODUCTION DATA
The TMP411-Q1 and TMP411D-Q1 devices sense a fault at the D+ input resulting from incorrect diode connection or an open circuit. The detection circuitry consists of a voltage comparator that trips when the voltage at D+ exceeds (V+) – 0.6V (typical). The comparator output is continuously checked during a conversion. If a fault is detected, the last valid measured temperature is used for the temperature measurement result, the OPEN bit (Status Register, bit 2) is set high, and, if the alert function is enabled, ALERT asserts low.
The D+ and D− inputs must be connected together to prevent meaningless fault warnings when the TMP411-Q1 and TMP411D-Q1 remote sensors are not in use.