SBOS527G December 2010 – September 2025 TMP411-Q1 , TMP411D-Q1
PRODUCTION DATA
Remote junction temperature sensors are typically implemented in a noisy environment. Noise is most often created by fast digital signals, and it can corrupt measurements. The TMP411-Q1 and TMP411D-Q1 devices have a built-in 65kHz filter on the inputs of D+ and D− to minimize the effects of noise. However, a bypass capacitor placed differentially across the inputs of the remote temperature sensor is recommended to make the application more robust against unwanted coupled signals. The value of the capacitor must be between 100pF and 1nF. Some applications attain better overall accuracy with additional series resistance; however, this increased accuracy is setup-specific. When series resistance is added, the value must not be greater than 3kΩ.
If filtering is needed, the suggested component values are 100pF and 50Ω on each input. Exact values are specific to the application.