SBOS527G December 2010 – September 2025 TMP411-Q1 , TMP411D-Q1
PRODUCTION DATA
The TMP411-Q1 and TMP411D-Q1 only require a transistor connected between the D+ and D– pins for remote temperature measurement. Tie the D+ pin to D- if the remote channel is not used and only the local temperature is measured. The SDA, ALERT, and THERM pins (and SCL, if driven by an open-drain output) require pullup resistors as part of the communication bus. TI recommends using a 0.1µF power-supply decoupling capacitor for local bypassing. Figure 9-1 illustrates the typical configurations for the TMP411-Q1 and TMP411D-Q1. For V+ ≥ 2.7V as shown in Figure 9-1, TMP411-Q1 and TMP411D-Q1 digital pins (4, 6, 7, and 8) can be connected to a separate I2C pullup and supply voltage due to fixed logic input voltages. However, for V+ < 2.7V as shown in Figure 9-2, TMP411D-Q1 digital pins (SCL, SDA) must be connected to an equal I2C pullup and supply voltage due to ratiometric logic input voltages (30%/70% of V+ pin).