SNIS241 September 2025 TMP461-EP
PRODUCTION DATA
| FAST-MODE | FAST-MODE PLUS | HIGH-SPEED MODE | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| f(SCL) | SCL operating frequency | 0.001 | 0.4 | 0.001 | 1.0 | 0.001 | 2.17 | MHz | |
| t(BUF) | Bus free time between stop and start condition | 1300 | 500 | 160 | ns | ||||
| t(HDSTA) | Hold time after repeated start condition. After this period, the first clock is generated. | 600 | 260 | 160 | ns | ||||
| t(SUSTA) | Repeated start condition setup time | 600 | 260 | 160 | ns | ||||
| t(SUSTO) | Stop condition setup time | 600 | 260 | 160 | ns | ||||
| t(HDDAT) | Data hold time | 0 | 900 | 0 | 450 | 0 | 150 | ns | |
| t(SUDAT) | Data setup time | 100 | 50 | 40 | ns | ||||
| t(LOW) | SCL clock low period | 1300 | 500 | 320 | ns | ||||
| t(HIGH) | SCL clock high period | 600 | 260 | 60 | ns | ||||
| tF – SDA | Data fall time | 300 | 120 | 130 | ns | ||||
| tF, tR – SCL | Clock fall and rise time | 300 | 120 | 40 | ns | ||||
| tR | Rise time for SCL ≤ 100 kHz | 1000 | ns | ||||||