SBOS835C May 2017 – October 2019 TMP464
PRODUCTION DATA.
Each of the four remote and the local temperature channels has associated independent THERM and THERM2 Limit registers. There are five THERM registers (addresses 39h, 42h, 4Ah, 52h, and 5Ah) and fiveTHERM2 registers (addresses 39h, 43h, 4Bh, and 53h), 10 registers in total. The resolution of these registers is 0.5°C and ranges from +255.5°C to –255°C. See the THERM Functions section for more information.
Setting a THERM limit to 255.5°C disables the THERM limit comparison for that particular channel and disables the limit flag from being set in the THERM Status register. This prevents the associated channel from activating the THERM output. THERM2 limits, status, and outputs function similarly.