SNIS210G April 2019 – November 2023 TMP61-Q1
PRODUCTION DATA
The TMP61-Q1 silicon linear thermistor has a linear positive temperature coefficient (PTC) that results in a uniform and consistent temperature coefficient resistance (TCR) across a wide operating temperature range. TI uses a special silicon process where the doping level and active region areas devices control the key characteristics (the temperature coefficient resistance (TCR) and nominal resistance (R25)). The device has an active area and a substrate due to the polarized terminals. Connect the positive terminal to the highest voltage potential. Connect the negative terminal to the lowest voltage potential.
Unlike an NTC, which is a purely resistive device, the TMP61-Q1 resistance is affected by the current across the device and the resistance changes when the temperature changes. In a voltage divider circuit, TI recommends to maintain the top resistor value at 10 kΩ. Changing the top resistor value or the VBIAS value changes the resistance vs temperature table (R-T table) of the TMP61-Q1, and subsequently the polynomials as described in the Design Requirements section. Consult the TMP61-Q1 R-T table section for more information.
Equation 1 can help the user approximate the TCR.
where
Key terms and definitions: