SNIS212C December 2019 – September 2020 TMP64
PRODUCTION DATA
at TA = 25 °C, (unless otherwise noted)
TMP64: VSNS = 1 V |
TMP64: Stirred Liquid. Temperature: 25 °C to 125 °C |
RBias = 47 kΩ with ±0.01 % Tolerance |
RBias = 47 kΩ with ±0.01% Tolerance |
RBias = 47 kΩ with ±0.01% Tolerance |
TMP64: Stirred Liquid. Temperature: 25 °C to 125 °C |
TMP64: Still Air |