SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The Programmable Address End Register holds the end address for the range. This register is writeable by a supervisor entity only.
The end address must be aligned on a page boundary. The size of the page depends on the MPU number. The page size for MPU1 is 1KB and for MPU2 it is 64KB. The size of the page determines the width of the address field in MPSAR and MPEAR. PROGn_MPEAR is shown in Figure 6-21 and described in Table 6-44.
31 | 10 | 9 | 0 |
END_ADDR | Reserved |
R/W | R |
Legend: R = Read only; R/W = Read/Write |
BIT | FIELD | DESCRIPTION |
---|---|---|
31 – 10 | END_ADDR | End address for range n. |
9 – 0 | Reserved | Reserved and these bits always read as 3FFh. |