SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The Programmable Address Start Register holds the start address for the range. This register is writeable by a supervisor entity only.
The start address must be aligned on a page boundary. The size of the page is 1KB. The size of the page determines the width of the address field in MPSAR and MPEAR. PROGn_MPSAR is shown in Figure 6-20 and described in Table 6-43.
31 | 10 | 9 | 0 |
START_ADDR | Reserved |
R/W | R |
Legend: R = Read only; R/W = Read/Write |
BIT | FIELD | DESCRIPTION |
---|---|---|
31 – 10 | START_ADDR | Start address for range n. |
9 – 0 | Reserved | Reserved and these bits always read as 0. |