SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LRSTNMIPINSTAT_CLR Register is used to clear the status of LRESET and NMI based on CORESEL. The LRESETNMI PIN Status Clear Register is shown in Figure 8-5 and described
in Table 8-7.
31 | 18 | 17 | 16 | 15 | 2 | 1 | 0 |
Reserved | NMI1/Reserved | NMI0 | Reserved | LR1/Reserved | LR0 |
R, +0000 0000 | WC,+0 | WC,+0 | R, +0000 0000 | WC,+0 | WC,+0 |
Legend: R = Read only; -n = value after reset; WC = Write 1 to Clear |
BIT | FIELD | DESCRIPTION |
---|---|---|
31-18 | Reserved | Reserved |
17 | NMI1/Reserved | CorePac1 in NMI Clear (C6657) or Reserved (C6655) |
16 | NMI0 | CorePac0 in NMI Clear |
15-2 | Reserved | Reserved |
1 | LR1/Reserved | CorePac1 in Local Reset Clear (C6657) or Reserved (C6655) |
0 | LR0 | CorePac0 in Local Reset Clear |