SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device contains two different variants of the CMPSS module: CMPSS (full module) and the CMPSS_LITE (reduced functionality and performance). The differences in features between the two variants are summarized in Table 6-24.
| FEATURE | CMPSS | CMPSS_LITE |
|---|---|---|
| High and low comparators | Yes | Yes |
| Dual 12-bit reference DACs | Yes | Yes (9.5-bit effective) |
| DAC ramp generation | Yes | No |
| Low DAC output on external pin | Yes (Some instances) | No |
| Digital filters | Yes | Yes |
| Performance | Full performance (see the CMPSS Comparator Electrical Characteristics table) | Some reduced performance (see the CMPSS_LITE Comparator Electrical Characteristics table) |